Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/8" x 7/32" - 3/8 x 7/32" aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606, gehärtet ( vorgebohrt )
Bill of material
Einfach-Kettenrad 3/8 x 7/32" aus Stahl, für Rollenkette nach DIN 8187 - ISO R/606, gehärtet ( vorgebohrt ) KETTEN FUCHS Artikel-Nr. 321-110-013H
CNSORDERNO
order number
321-110-013H
Z
Number of Teeth
13
DE
Dimensions
43.0 mm
DP
Dimensions
39.79 mm
DM
Dimensions
28 mm
D1
Dimensions
10 mm
A
Dimensions
25 mm
R3
Tooth tip rounding
10 mm
C
Width of the rounding
1.0 mm
B1
Gear width
5.3 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices